IR2118
Overview
600 V single high-side gate driver IC with single input
600 V High Side Driver IC with typical 0.25 A source and 0.5 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout
- CMOS Schmitt-triggered inputs with pull-down
- Output out of phase with input (IR2118) or in phase with input (IR2117 )
Potential Applications
Diagrams
Videos
Training
Support